POU-2209NNRVI-1A486CH
UnisubHD Cabinet System Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings right side in rack, vertical strain relief, interconnect, 42 x Unisub HD 1U, 48 SC APC ports, H-S
General Specifications
| Product Number | POU-2209NNRVI-1A486CH |
| Product type | Cabinet |
| Access type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Fiber to the Premises (FTTP) |
| Pre-terminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Right |
| Splice protectors type | Heat shrink |
| Number of ports | 2016 |
Dimensions
| Height | 2200 mm |
| Width | 900 mm |
| Depth | 350 mm |
Ordering Information
| Height Unit | 42 U |
| Units per delivery | 1/1 |
Density Design
Provides up to 12,800 ports/m², with single or dual cabinets featuring all-front-access in metal housings
Loaded Pigtail Housings
Available in 1U, 2U, 3U, and 4U configurations (up to 384 LC ports), preloaded with adapters, pigtails, and splice trays
Flexible Deployment
Supports splice, patch, pre-stubbed, and passive optical device configurations
Efficient Cable Management
Gravity loops with 4-metre patch cords and up to 11 cable jumper hubs simplify routing