CXL-S4U
Centrix® XL Empty Housings 4U, for up to 12 Centrix XL cassettes
General Specifications
| Product Number | CXL-S4U |
| Product type | Housings |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 177 mm |
| Width | 514 mm |
| Depth | 286 mm |
| Weight | 4.6 kg |
Ordering Information
| Height Unit | 4 U |
| Units per delivery | 1/1 |