text.skipToContent text.skipToNavigation

ECO-SPLKIT-CR

Eco Splice Cassette Kit  Splice organizer for ECO panel - universal splice trays with holders for crimp splices

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number ECO-SPLKIT-CR
Fibre category Multimode/Single-mode
Splice option Yes
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature range, installation -5 °C  to  50 °C   
Temperature range, operation -20 °C  to  60 °C   
Design
Fibre count 24
Splice protectors type Not Available
Number of splice protectors 0
Dimensions
Weight 0.1 kg
Ordering Information
Package contents 2 x Standard Splice cassettes, 1 x cover, 2 x holder for crimp, protector tube, tie
Units per delivery 1/1