ECO-SPLKIT-MFT-HS
Eco Splice Cassette Kit Splice organizer MFT kit for ECO panel, heatshrink
You might also be interested in
General Specifications
| Product Number | ECO-SPLKIT-MFT-HS |
| Splice option | Yes |
| Application | Data Centre, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -20 °C to 60 °C |
Design
| Fibre count | 48 |
| Splice protectors type | Not Available |
| Number of splice protectors | 0 |
Dimensions
| Weight | 0.1 kg |
Ordering Information
| Package contents | 2 x MFT Splice cassettes with holder for heatshrinks, 1 x cover, 8 x spiral tube 16mm long |
| Units per delivery | 1/1 |