ECAM, entrée de câble mécanique pour BPEO
La solution Fibre Closures de BPEO est constituée d'une gamme de bouchons dont les faces avant sont conçues avec des ports hexagonaux et des ports ovales.
L'étanchéité et la rétention des câbles à fibres sur ces bouchons sont réalisées grâce à des entrées de câbles appelées ECAM, diminutif de External Cable Assembly Module (module d'assemblage de câbles externes). Ces ECAM sont fixés indépendamment sur chaque personne physique des ports de la face avant du boîtier. La face avant du boîtier est équipée de ports hexagonaux et ovales, qui permettent de sceller et de retenir les câbles de fibre optique.
Size
Cable Shape
Cable Strain Reliefs
Cable Entry
Vous pourriez également être intéressé par
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| ECAM-D-18-BDY-CSM-HC | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Main Body ALTOS CSM for mid span access configuration for cable such as ALTOS from Corning or similar from 6 to 18 mm diameter with central strength members (CSM) for use with double-Entry Cable Sealing | |
| ECAM-D-18-BDY-CSM-MX | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Main Body MiniXtend CSM for mid span access configuration for cable such as MiniXtend from Corning or similar from 6 to 18 mm diameter with central strength members (CSM) for use with double-Entry Cable Sealing | |
| ECAM-D-27-RND-CSM-CL | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D27 Round CSM Double-Entry Cable Sealing for mid span access configuration for cable from 5 to 27 mm diameter with central strength members (CSM) such as “ALTOS” cables from Corning or similar | |
| ECAM-S-12-RND-CSM-CL | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S12 ROUND CSM Single-Entry Cable Sealing seals and anchors round shape cables with outside diameter from 4 to 12 mm with a Central Strength Members | |
| ECAM-S-18-RND-CSM-CL | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S18 ROUND CSM Single-Entry Cable Sealing seals and anchors round shape cables with outside diameter from 5 to 18 mm with a Central Strength Members (CSM) | |
| FQ100078911 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D27 Double-Entry Cable Sealing for mid span access configuration for cables from 5 to 27 mm diameter | |
| FQ100079562 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S18 ROUND Single-Entry Cable Sealing Single-Entry Cable Sealing for cables from 5 to 18 mm diameter | |
| FQ100081659 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S6/S7 FRP Single-Entry Cable Sealing seals and anchors rectangular shape cables with dimensions of 2 × 3 mm and of 1.6 × 2 mm | |
| FQ100081857 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Main Body for mid span access configuration for cable from 6 to 18 mm diameter for use with double-Entry Cable Sealing | |
| FQ100081931 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Double-Entry Cable Sealing for mid span access configuration for cable from 6 to 9 mm for use with ECAM D18 Main Body | |
| FQ100081949 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Double-Entry Cable Sealing for mid span access configuration for cable from 9 to 12 mm for use with ECAM D18 Main Body | |
| FQ100081956 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Double-Entry Cable Sealing for mid span access configuration for cable from 12 to 15 mm for use with ECAM D18 Main Body | |
| FQ100081964 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Double-Entry Cable Sealing for mid span access configuration for cable from 15 to 18 mm for use with ECAM D18 Main Body | |
| FQ100083556 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S12 ROUND Single-Entry Cable Sealing Single-Entry Cable Sealing for cables from 4 to 12 mm diameter | |
| FQ100084638 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Main Body for mid span access configuration for cable from 4.5 to 6 mm diameter for use with double-Entry Cable Sealing | |
| FQ100084646 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 Double-Entry Cable Sealing for cable from 4.5 to 6 mm for use with ECAM D18 Main Body | |
| N721240A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S6 ROUND Single-Entry Cable Sealing for cables from 3.8 to 6.2 mm diameter for ECAM S7 Ports | |
| N721262A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROUND + CSM Single-Entry Cable Sealing for cables with outside diameter from 3.5 to 9.5 mm with a Central Strength Members (CSM) | |
| N721264A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S12 SST Single-Entry Cable Sealing seals and anchors up to two of this flat shape cables with dimensions of 8.1 mm × 4.5 mm | |
| N721273A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROC Single-Entry Cable Sealing Designed to seal and anchor the ROC™ Drop cable with dimensions of 5.4 mm × 3.0 mm | |
| N721275A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S7 ROC Single-Entry Cable Sealing for ROC™ Drop cable with FastAccess® technology, 5.4 mm × 3.0 mm | |
| N721276A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 SST Single-Entry Cable Sealing seals and anchors this flat shape cables with dimensions of 8.1 mm × 4.5 mm | |
| N721291A | ECAM External Cable Assembly Module for BPEO, ECAM S6/7 Gasstop for Micro Ducts 7 mm OD | |
| N721292A | ECAM External Cable Assembly Module for BPEO, ECAM S9.5 Gasstop for Micro Ducts 10 mm OD | |
| N721295A | ECAM External Cable Assembly Module for BPEO, ECAM S6/S7 Round 2/4 MM Single-Entry Cable Sealing for MiniXtend and micro cables with 2.5 mm diameter | |
| N721298A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S18 RPX Single-Entry Cable Sealing seals and anchors RPX cables (oval shape 4.2 x 12.2 mm) | |
| N721318A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 EASY INSTAL Double-Entry Cable Sealing for cable from 4 to 8 mm | |
| N721319A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 EASY INSTAL Double-Entry Cable Sealing for cable from 6 to 12 mm | |
| N721320A | ECAM External Cable Assembly Module for BPEO, BPEO ECAM D18 EASY INSTAL Double-Entry Cable Sealing for cable from 11 to 16 mm | |
| N721327A | ECAM External Cable Assembly Module for BPEO, S18, 2 SST, FRP Strain Relief | |
| UU003028675 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROUND Single-Entry Cable Sealing for cables from 3.5 to 9.5 mm diameter | |
| UU003030390 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S7 ROUND Single-Entry Cable Sealing for cables from 3 to 7 mm diameter | |
| UU008041632 | ECAM External Cable Assembly Module for BPEO, S7, 1 Round / Flat, Aramid Strain Relief | |
| UU008177733 | ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 FRP Single-Entry Cable Sealing seals and anchors rectangular shape cables with dimensions of 2 × 3 mm and of 1.6 × 2 mm |