text.skipToContent text.skipToNavigation

Evolv® Openable Terminal (EOT)

The Evolv® Openable Terminal (EOT) is a compact, single row, 2, 4, 6, or 8-port terminal. It features Pushlok® Technology, with factory-installed single or multi-fibre connectors. Designed for flexibility, it can be opened for field installation of feeder cables and serves as a cable end closure or tap-off solution with a feedthrough cable.
The EOT features a self-adjusting gel-sealing concept that accommodates cables ranging from 5 to 12 mm without the need for additional components. With three cable entries, it supports various network configurations.
The advanced gel technology ensures quick and easy feeder installation. The Pushlok® ports provide state-of-the-art audible, single-handed, field-friendly drop connections.
Connector ports and cabling are all inline below the terminal body, improving access and allows for a much neater and simpler installation.
This is an easy, fast, practical, and environmentally friendly solution, that seamlessly integrates with existing hardened connectivity.

You might also be interested in

Products

Product Number Product Name
EOT-A8-F8-S08S24CS-WW Evolv® Openable Terminal (EOT), 8x1 Fibre Pushlok® ports, with 1x1:8 Splitter, 2 splice trays for heat shrink protectors
EOT-A8-M6-000S24CS-WW Evolv® Openable Terminal (EOT), 6x4 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors
EOT-A8-T4-000S48CS-WW Evolv® Openable Terminal (EOT), 4x12 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors
EOT-A8-F8-000S24CS-WW Evolv® Openable Terminal (EOT), 8x1 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors
EOT-A8-T2-000S24CS-WW Evolv® Openable Terminal (EOT), 2x12 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors