CCAVME-DB002-A100-C0
Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24 turquoise, 10 m
General Specifications
| Product Number | CCAVME-DB002-A100-C0 |
| Area/range of application | 10Base-T; 100Base-TX; 1000Base-T/ATMLAN1.2Gbit/s |
| Category | 6 |
| Cable type | U/UTP |
| Halogen-free | No |
| Legacy Part Number | VOL-6UP |
| Brand | Everon |
| Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
| Flame retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
| Halogen content test | Low Smoke to IEC 61034 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | 0 °C to 50 °C |
| Temperature range, operation | -20 °C to 60 °C |
| Transport and indoor storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
| Twisting | 2 cores to a pair |
| Outer jacket material | Polyvinyl Chloride (PVC) |
| Outer jacket colour | Turquoise |
Mechanical Specifications
| Fire load | 0.35 MJ/m |
| Min. bend radius installation | 43 mm |
Specifications - Connector A
| Connector type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
| Connector type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
| Mutual capacity | 1600 pF/km |
| Max. loop resistance | 94.2 Ω/km |
| DC resistance unbalance | 5 % |
| Insulation resistance | 500 MΩ*km |
| Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
| Surface transfer impedance | 100 N/A |
Dimensions
| Length | 10 m |
| Weight | 34 kg |
Ordering Information
| Packaging method | Corn Starch Bag |
| Shipping weight | 0.35 kg |
| Units per delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
Additional latch protection
Category 6
Certified by a vendor-independent and impartial test lab (GHMT AG)
Supports Power over Ethernet (PoE / PoE+/ PoE++).
IEEE 802.3bt-2018 performance (4PPoE)
Ready for new applications powered on 4 pairs up to 90W
IEEE 802.3bt-2018 performance (4PPoE)
Ready for new applications powered on 4 pairs up to 90W