text.skipToContent text.skipToNavigation

CCABBA-FI685-A100-C0

Everon® Copper Datacom Class EA Shielded Trunk  6x4 pairs, CPR B2ca, AWG26, with KS500S Jack on both sides, Blue, 10 m

Contact Distributor for Lead Time
General Specifications
Product Number CCABBA-FI685-A100-C0
Area/range of application 10GBase-T
Cable assembly type Preconnectorized cable
Environment Indoor
Category Class EA
Halogen-free Yes
Brand Everon
Numbre Of Cores 24
Trunk label Each leg with number and Trunk with identity number
Standards
Reaction to Fire B2ca-s1, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature range, installation 0 °C  to  50 °C   
Temperature range, operation -20 °C  to  60 °C   
Cable Design
Conductor insulation Halogen Free PE
Conductor 26/1 AWG
Pair screen Yes
Overall screen Yes
Outer jacket material LSZH/FRNC
Outer jacket colour Blue
Outer diameter 14.5 mm
Mechanical Specifications
Fire load 1.8 MJ/m
Min. bend radius installation 116 mm
Maximum tensile strength 300 N
Min. bend radius operation 73 mm
Specifications - Connector A
Connector type KS500S RJ45
Connector Material Die-Cast
Specifications - Connector B
Connector type KS500S RJ45
Connector Material Die-Cast
Dimensions
Length 10 m
Weight 2.5 kg
Ordering Information
Packaging method Cardboard box
Length Range 5 m  to  55 m   
Units per delivery 1/1

Factory terminated and tested Plug & Play™ trunk

Low diameter, bend radius and fire load

Quick tool-free installation in LAN and Data Centres

Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5

Non-corrosive to IEC 60754-2 and flame retardant according to IEC 60332-1

CPR rating is Cca or higher

Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W