

MCAADA-F2694-A050-V0
Everon® Copper Datacom Class EA Shielded Trunk Class EA 6x4 F/FTP AWG23/1, slim overmolded sheath, CPR Eca, 5 m
General Specifications
Product Number | MCAADA-F2694-A050-V0 |
EAN Code | 4099802352703 |
Area/range of application | 10GBase-T |
Cable assembly type | Preconnectorized cable |
Environment | Indoor |
Category | 6A |
Halogen-free | Yes |
Brand | Everon® |
Numbre Of Cores | 24 |
Trunk label | Each leg with number and Trunk with identity number |
Standards
Reaction to Fire | Eca only for cable |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | 1000 Base-T IEEE 802.3 an; PoE / PoE++ IEEE 802.3af, IEEE 802.3at |
Environmental Conditions
Temperature range, installation | -20 °C to 60 °C |
Temperature range, operation | 0 °C to 50 °C |
Cable Design
Conductor insulation | Halogen-free foam-skin material |
Conductor | 23/1 AWG |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Overall screen | Copper braid, tinned |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Blue |
Mechanical Specifications
Fire load | 3.95 MJ/m |
Min. bend radius installation | 148 mm |
Maximum tensile strength | 600 N |
Min. bend radius operation | 93 mm |
Specifications - Connector A
Connector type | V500SHD |
Connector Material | Metal |
Specifications - Connector B
Connector type | V500SHD |
Connector Material | Metal |
Dimensions
Length | 5 m |
Ordering Information
Packaging method | Bag |
Length Range | 5 m to 80 m |
Factory terminated and tested Plug & Play™ trunk
Low diameter, bend radius and fire load
Quick tool-free installation in LAN and Data Centres
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5
Non-corrosive to IEC 60754-2 and flame retardant according to IEC 60332-1
CPR rating is Cca or higher
1000 Base-T IEEE 802.3 an; PoE / PoE++ IEEE 802.3af, IEEE 802.3at. For 4PPoE applications and length up to 80 meters propose trunks CCABDB-FI685-A***-C0.