MCXADB-FD087-V001-L6
Everon® Copper Datacom S/FTP 800/23s, Category 7, LSZH/FRNC, Dca 2x 4P, Green
General Specifications
| Product Number | MCXADB-FD087-V001-L6 |
| Category | 7 |
| Cable type | S/FTP |
| Halogen-free | Yes |
| Construction | Duplex, 8P |
| Reaction to Fire | Dca, s1, d1, a1 |
| Legacy Part Number | VOL10SFL8500 |
| Brand | Everon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-4-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design And Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
| Flame propagation test | IEC 60332-1 |
| Smoke density | IEC 61034-2 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | 0 °C to 50 °C |
| Temperature range, operation | -20 °C to 60 °C |
Cable Design
| Conductor | Copper Wire, AWG 23/1 |
| Conductor insulation | Halogen-free foam-skin material |
| Twisting | 2 cores to a pair |
| Pair screen | Al-laminated foil around each pair |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Green |
Mechanical Characteristics
| Fire load | 1150 MJ/km |
| Nominal outer diameter | 7.3 mm x 15.2 mm |
| Min. bend radius installation | 8x Cable-Ø (over flat side) |
| Maximum tensile strength | 308 N |
Electrical Characteristics
| Conductor resistance unbalance | 1 % |
| Delay skew | 9 ns/100 m |
| Max. loop resistance | 154 Ω/km |
| Propagation delay | 425 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V ACC max |
| Propagation velocity at >10 MHz (NVP*c) | 79 % |
| Coupling attenuation | 80 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 105 kg |
Ordering Information
| Cable length | 500 m |
| Packaging method | Drum |
| Units per delivery | 1/1 |
S/FTP 800/23s cable designed up to 1000 MHz
Fulfils all requirements of category 7 EN50288-4-1 and IEC 61156-5
Suitable for Classe D to F according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Flame retardant and non corrosive (FRNC), Low smoke and halogen-free (LSZH)
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket