

BXXSGG50B3PGGB05000V00C10
Building Access Terminal MAX (BAT-MAX) (XL) 9-12LU 50F (4F/LU)
You might also be interested in
General Specifications
Product Number | BXXSGG50B3PGGB05000V00C10 |
Suitable for | 250 µm bare fibres |
Design
Lockable | Yes |
Housing material | PC ABS |
Number of pigtails | 50 |
Number of splice trays | 10 |
Adapter type front | LC APC duplex |
Pigtail type | DIN VDE Color Coding |
Number of adapters | 25 |
Lock Position | Front |
Lock Type | Phillips Head Screw |
Design - Adapter
Adapter housing colour | Grey |
Dimensions
Height | 390 mm |
Width | 450 mm |
Depth | 88 mm |
Weight | 2.9 kg |
Ordering Information
Package contents | Mounting kit 4 screws and 4 dowels |
Shipping weight | 3.9 kg |
Available in four sizes (S, M, L, and XL)
Side walls shaped to ensure maximum accessibility
Bottom-entry for microduct or cable up to 12 mm
Strain-relief for drop cable Indoor Distribution up to 8 mm
MAX Trays optimized for crimp splice protectors
Splice, patch, and splitter option
Adapter holder extractable to allow access to clean