text.skipToContent text.skipToNavigation

Evolv® Stubless Terminals with Multi-Fiber Pushlok®

Corning has masterfully engineered the optimal FTTX solution for network operators by removing the labor intensive and costly infrastructure hurdles, reducing total cost of ownership, and drastically increasing the speed of execution to capitalize an accelerated return on investment. With Corning’s field proven Pushlok® Technology, network installs are as simple as Push. Click. Connected. The latest advancement is the multifiber Pushlok connector - a 12-fiber option in the same compact form factor as the single-fiber. Evolv® terminals leveraging Multifiber Pushlok ports and connectors address an array of logistic and environmental challenges by increasing the speed of remediation and lowering the cost implications of repair work. If components are ever damaged, individual elements can be replaced -- reducing network down time. Additionally, these same components can be used with our FlexNAP distribution systems without the need to duplicate inventoried parts for different use cases.

The Multifiber Pushlok connector, FlexNAP system, and Multifiber Drop Cable integrated Terminal has been thoughtfully designed to address a wide array of deployment needs. Whether your design requires support for direct buried, duct, aerial lashed or self-supporting architectures, these terminals adapt to any condition. Additionally, the smaller form factors drive lower infrastructure costs by leveraging smaller conduits, handholes, and pedestal mounts.

Cable Length Not Available
Cable Type Stubless

Products

Product Number Product Name
DFA2F100D1T3000S0P Evolv® 2-Port Terminals with Pushlok® Technology, Stubless with Multi-Fiber Pushlok®, 2F, MF Pushlok® Stubless
DFA4F100D1T3000S0P Evolv® 4-Port Terminals with Pushlok® Technology, Stubless with Multi-Fiber Pushlok®, 4F, MF Pushlok® Stubless
DFA6F100D1T3000S0P Evolv® 6-Port Terminals with Pushlok® Technology, Stubless with Multi-Fiber Pushlok®, 6F, MF Pushlok® Stubless
DFA8F100D1T3000S0P Evolv® Stubless Terminals with Multi-Fiber Pushlok®, 8F, MF Pushlok® Stubless
DFATF100D1T3000S0P Evolv® Stubless Terminals with Multi-Fiber Pushlok®, 12F, MF Pushlok® Stubless
DFB3F100D1T3000S0P Evolv® Stubless Terminals with Multi-Fiber Pushlok®, 6F (2x4), MF Pushlok® Stubless
DFB4F100D1T3000S0P Evolv® Stubless Terminals with Multi-Fiber Pushlok®, 8F (2x4), MF Pushlok® Stubless
DFB6F100D1T3000S0P Evolv® Stubless Terminals with Multi-Fiber Pushlok®, 12F (2x8), MF Pushlok® Stubless