CCHE Panel, LC Duplex
            The panels are used with field-installable connectors or in applications where the preconnectorized cables are routed directly from the equipment to the piece of inter-connect hardware. This provides an efficient way to securely mate two or more connectors.
Closet connector housing panels are offered in 6-, 8-, 12-, 16- and 24-fibre panels for use with the LANscape® solutions hardware products. The panels are used with field-installable connectors or in applications where the pre-connectorized cables are routed directly from the equipment to the inter-connect hardware. The panels are available with a variety of industry-standard adapter types. In most applications, the closet connector housing panels are designed for applications where specified labeling and connector identification are required. This is accomplished by the use of colored icons with different symbols molded into the icon.
Products
| Product Number | Product Name | |
|---|---|---|
| CCHE-CP06-04 | CCHE Panel, black, 3 LC duplex, UPC, blue OS2 | |
| CCHE-CP06-05 | CCHE Panel, black, 3 LC duplex, beige OM1 | |
| CCHE-CP06-AD | CCHE Panel, black, 3 LC duplex, turquoise, 50 µm multimode OM3/OM4, shuttered | |
| CCHE-CP06-D3 | CCHE Panel, black, 3 LC duplex, black OM2 | |
| CCHE-CP06-E4 | CCHE Panel, black, 3 LC duplex, turquoise OM3 | |
| CCHE-CP12-04 | CCHE Panel, black, 6 LC duplex, UPC, blue OS2 | |
| CCHE-CP12-05 | CCHE Panel, black, 6 LC duplex, beige OM1 | |
| CCHE-CP12-AD | CCHE Panel, black, 12f LC duplex, turquoise, 50 µm multimode OM3/OM4, shuttered | |
| CCHE-CP12-AE | CCHE Panel, black, 12 LC duplex, blue, single-mode (OS2), | |
| CCHE-CP12-B3 | CCHE Panel, black, 6 LC duplex, APC, green OS2 | |
| CCHE-CP12-D3 | CCHE Panel, black, 6 LC duplex, black OM2 | |
| CCHE-CP12-E4 | CCHE Panel, black, 3 LC duplex, turquoise OM3 | |
| CCHE-CP24-04 | CCHE Panel, black, 12 LC duplex, UPC, blue OS2 | |
| CCHE-CP24-05 | CCHE Panel, black, 12 LC duplex, beige OM1 | |
| CCHE-CP24-AD | CCHE Panel, black, 24 LC duplex, turquoise, 50 µm multimode OM3/OM4, shuttered | |
| CCHE-CP24-AE | CCHE Panel, black, 24 LC duplex, blue, single-mode (OS2), shuttered | |
| CCHE-CP24-AF | CCHE Panel, LC duplex, 24 F, single-mode (OS2), shuttered | |
| CCHE-CP24-AV | CCHE Panel, LC duplex, black, 24 F, violet 50 µm multimode (OM4), shuttered | |
| CCHE-CP24-D3 | CCHE Panel, black, 12 LC duplex, black OM2 | |
| CCHE-CP24-E4 | CCHE Panel, black, 24 LC duplex, turquoise OM3 | |
| CCHE-CP24-L4 | CCHE Panel, black, 12 LC Duplex,blue SM OS2 | |
| CCHEP-1111-BB | CCHE Panel, black, 4 LC duplex, blue OS2, 2 LC duplex, turquoise OM3/OM4 |