text.skipToContent text.skipToNavigation

CCH-CF

CCH Module  Slack Storage Cassette, empty, no splice tray, for one CCH adapter panel

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number CCH-CF
Product type Cassettes
Mounting Type Rack-mount,  Wall-mount 
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature range, operation -40 °C  to  70 °C   
Design
Housing type CCH
Panel or module type CCH
Ordering Information
Shipping weight 0.5 kg
Units per delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)