BXSSAA06B3PGGB00600V00C02
Building Access Terminal MAX (BAT-MAX) (S) 1LU 6F (4F/LU)
You might also be interested in
General Specifications
| Product Number | BXSSAA06B3PGGB00600V00C02 |
| Suitable for | 250 µm bare fibres |
| Product type | Terminals |
Design
| Lockable | Yes |
| Housing material | PC ABS |
| Number of pigtails | 6 |
| Number of splice trays | 2 |
| Adapter type front | LC APC duplex |
| Housing colour | Grey |
| Pigtail type | DIN VDE Color Coding |
| Number of adapters | 3 |
| Lock Position | Front |
| Lock Type | Phillips Head Screw |
Dimensions
| Height | 250 mm |
| Width | 200 mm |
| Depth | 50 mm |
| Weight | 0.7 kg |
Ordering Information
| Package contents | Mounting kit 4 screws and 4 dowels |
| Shipping weight | 0.9 kg |
Available in four sizes (S, M, L, and XL)
Side walls shaped to ensure maximum accessibility
Bottom-entry for microduct or cable up to 12 mm
Strain-relief for drop cable Indoor Distribution up to 8 mm
MAX Trays optimized for crimp splice protectors
Splice, patch, and splitter option
Adapter holder extractable to allow access to clean