text.skipToContent text.skipToNavigation

EDGE-SMH

EDGE Single Module Housing  EDGE Single Module Housing

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number EDGE-SMH
Product type Housings
Access type Front access
Mounting Type Wall-mount,  Floor-mount 
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Number of modules 1
Housing type Modules
Panel or module type EDGE™
Fibre Capacity 12
Design - Adapter
Adapter housing colour Black
Dimensions
Depth 25 mm
Weight 1 kg
Ordering Information
Package contents EDGE™ single module housing and SRP
Shipping weight 1 kg
Units per delivery 1/1
Shipping Height 25 mm
Shipping Width 152 mm
Shipping Depth 102 mm