DMA8F1MLD1NC015M0P
Evolv® Terminal with Pushlok® Technology 8 port, stubbed, MiniXtend®, 15 m
You might also be interested in
General Specifications
| Product Number | DMA8F1MLD1NC015M0P |
| Product type | Terminals |
| Environment | Outdoor |
| Cable type | MiniXtend® |
| Fibre category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" hardware | No |
| Cable type stubbed | SST drop cable |
| Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole mount |
| Splice option | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 85 °C |
| Temperature range, storage | -40 °C to 85 °C |
Design
| Lockable | No |
| Fibre count | 8 |
| Input fibre count | 8 |
| Fibre colouring | Blue, orange, green, brown, grey, white, red, black |
| Fibres per port | 1 |
| Number of single-fibre ports, SC APC connector | 8 |
| Housing material | Plastic |
| Adapter type front | Pushlok |
| Input cable type | MiniXtend® |
| Sealing type | Welded |
| Housing colour | Black |
| Colour | Black |
| Product family | Evolv® |
| Number of ports | 8 |
Design - Adapter
| Adapter housing colour | Black |
| Adapter type | Pushlok |
Mechanical Characteristics
| Cold mate/demate | -40 °C |
| Cable length | 15 m |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Reflectance, maximum | > 65 dB |
Connector Specs
| Polish | APC |
| Housing colour | Black |
| Housing material | Plastic |
Specifications - Connector A
| Connector type | Pushlok |
| Housing colour | Black |
| Polish | APC |
| Housing material | Plastic |
| Endface type | SC APC |
| Insertion loss, max. | 0.50 dB |
| Reflectance | > 65 dB |
| Insertion loss, typical | 0.15 dB |
Dimensions
| Height | 1345 mm |
| Width | 58.5 mm |
| Weight | 0.4 kg |
Ordering Information
| Packaging method | Box |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
| Units per delivery | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options
Solution supports various architecture types
Durability
45 kg cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimises space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices