

MOF-0448FD050M-P
OptiSheath® MultiPort Flex Terminal Stubbed 4F, Single-mode (OS2), 50m
General Specifications
Product Number | MOF-0448FD050M-P |
Environment | Outdoor |
Fibre category | Single-mode (OS2) |
Packaging | Individual Pack |
Product type | Terminals |
Termination | One end |
Application | Underground |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | IP68 |
Environmental Conditions
Temperature range, operation | -40 °C to 70 °C |
Design
Fibre count | 4 |
Number of ports - cut | 4 |
Number of single-fibre ports, SC APC connector | 4 |
Number of single-fibre ports, SC APC connector | 4 |
Housing material | Plastic |
Locking availability | No |
Number of fibres in input cable | 4 |
Mechanical Characteristics
Cold mate/demate | -40 °C |
Cable length | 50 m |
Specifications - Connector A
Connector type | Bare end stub |
Insertion loss, typical | ≤ 0.15 dB |
Reflectance, typical | ≤ -65 dB (optical return loss) |
Specifications - Connector B
Polish | APC |
Reflectance, typical | ≤ -65 dB (optical return loss) |
Ordering Information
Packaging method | Box |
Units per delivery | 1/1 |
Low profile, small-form-factor multiport terminal
Reduces construction material cost by enabling smaller pedestals and vaults
Custom length stub, splice-on end
Enhanced flexibility when deploying
In-line OptiTap® cable assembly connector ports in individual tails
Maximum flexibility when installing in congested pits which reduces need for remediation
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
Environmentally secure and rated to IP68
Eliminates the risk of moisture ingress