

072ZG4-T3M20A20
Aerial Dielectric Self Supporting (ADSS) Aramid Single Jacket Cable up to 200m span LT 2.3 6x12 fibres, SMF-28e+® Ultra ITU G652.D ITU G657.A1 LT 2.3
General Specifications
Product Number | 072ZG4-T3M20A20 |
Cable type | Loose tube |
Environment | Outdoor |
Fibre category | SMF-28® Ultra |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Halogen-free | Yes |
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -40 °C to 70 °C |
Temperature range, storage | -40 °C to 70 °C |
Cable Design
Cable marking | Meter Handset Sine CORNING Fiber Optic Cable YearADSS CABLE A-DQ(T)2Y 6X12 E9U LT2.3 UP TO 200M |
Central element | Dielectric |
Fibre count | 72 |
Outer jacket colour | Black |
Outer jacket material | High Density Polyethylene (HDPE) |
Buffer tube colour | Blue, orange, green, brown, grey, white |
Number of active tubes | 6 |
Number of tube positions | 6 |
Cable marking method | Hotfoil printing |
Cable marking colour | White |
Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
Fibres per tube | 12 |
Colour Code Standards | Telcordia |
Mechanical Specifications
Crush resistance | 2000 N/10 cm |
Impact testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m | 3 impact(s) |
Max. tensile strength, long-term | 4240 N |
Max. tensile strength, short-term | 6880 N |
Min. bend radius installation | 162 mm |
Min. bend radius operation | 216 mm |
Nominal outer diameter | 10.8 mm |
Optical Characteristics
Fibre code | Z |
Performance option code | 20 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 88 kg/km |
Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibres
Single-mode fibres fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fibre and loose tube coloring
Cable design according to CORNING standard