
H937912TLZ-5A001.65M
EDGE™ Solutions Harness 12 F, MTP® PRO to 6 LC Duplex Uniboot Connectors, Stagger 5, 1.65 m
General Specifications
Product Number | H937912TLZ-5A001.65M |
Flame rating | LSZH/FRNC |
Fibre category | 50 µm MM (OM3) |
Cable assembly type | EDGE™ Harness |
Environment | Indoor |
Application | Data Centre LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-10 |
Environmental Conditions
Temperature range, installation | 0 °C to 50 °C |
Temperature range, operation | 0 °C to 60 °C |
Temperature range, storage | -25 °C to 70 °C |
Design
Outer jacket material | LSZH/FRNC |
Fibre Type | Multimode |
Mechanical Characteristics
Tensile strength | 400 N |
Nominal outer diameter | 2.9 mm |
Crush resistance | 750 N/10 cm |
Min. bend radius installation | 29 mm |
Min. bend radius operation | 15 mm |
Specifications - Connector A
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot colour | Black |
Ferrule material | Composite |
Housing material | Composite |
Specifications - Connector B
Tensile strength jacketed cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Ferrule material | Ceramic |
Housing material | Composite |
Boot type | Uniboot |
Reflectance | ≤ -65 dB |
Pulling grip - Connector A
Pulling grip | No |
Dimensions
Length | 1.65 m |
Ordering Information
Packaging method | Cardboard box |
Units per delivery | 1/1 |
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables