text.skipToContent text.skipToNavigation

HE57908QLZ-KB003M

EDGE8® Non-Staggered Harness  8F, 50 µm multimode (OM4), MTP® PRO (pinned), LSZH, TIA-568 Type-B polarity, with 600 mm legs, 3 m

Contact Distributor for Lead Time

General Specifications
Product Number HE57908QLZ-KB003M
EAN Code 4056418105338
Flame rating LSZH/FRNC
Fibre category Bend-improved 50 µm MM (OM4)
Cable assembly type EDGE8® Harness
Application Data Centre LAN/SAN,  High-density field switches 
Cable Type Interconnect
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature range, installation 0 °C  to  50 °C   
Temperature range, operation -10 °C  to  -60 °C   
Design
Fibre count 8
Polarity TIA-568 type-B
Mechanical Characteristics
Max. tensile strength for installation 220 N
Min. bend radius installation 30 mm
Min. bend radius operation 10 mm
Specifications - Connector A
Polish UPC
Insertion loss, max. 0.25 dB
Boot colour Turquoise
Connector type MTP® PRO (pinned)
Ferrule material Composite
Boot type Individual
Reflectance < -20 dB
Specifications - Connector B
Insertion loss, max. 0.1 dB
Connector type LC Uniboot
Ferrule material Ceramic
Reflectance < -20 dB
Furcation - Connector A
Leg length non-unit Non-staggered (600 mm/24 in)
Furcation type EDGE™ Harness Plug
Leg colour Turquoise
Leg diameter 2 mm
Dimensions
Cable Weight 4.6 kg/km
Ordering Information
Units per delivery 1/1

Slim round 2-fiber interconnect cable

Improves airflow and reduces congestion

MTP® PRO connectors

Allows for pinning and poliarity changes in the field

Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection