HE87808GLZ-LA003M
EDGE8® Non-Staggered Harness 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), LSZH, TIA-568 Type-A polarity, with 900 mm legs, 3 m
General Specifications
Product Number | HE87808GLZ-LA003M |
EAN Code | 4056418104195 |
Flame rating | LSZH/FRNC |
Fibre category | Bend-improved SM (OS2) |
Cable assembly type | EDGE8® Harness |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature range, installation | 0 °C to 50 °C |
Temperature range, operation | -10 °C to -60 °C |
Design
Fibre count | 8 |
Polarity | TIA-568 type-A |
Mechanical Characteristics
Max. tensile strength for installation | 220 N |
Min. bend radius installation | 30 mm |
Min. bend radius operation | 10 mm |
Specifications - Connector A
Polish | APC |
Insertion loss, max. | 0.35 dB |
Boot colour | Black |
Connector type | MTP® PRO (non-pinned) |
Ferrule material | Composite |
Boot type | Individual |
Reflectance | < -55 dB |
Specifications - Connector B
Insertion loss, max. | 0.25 dB |
Connector type | LC Uniboot |
Ferrule material | Ceramic |
Reflectance | < -55 dB |
Furcation - Connector A
Leg length non-unit | Non-staggered (900 mm/36 in) |
Furcation type | EDGE™ Harness Plug |
Leg colour | Yellow |
Leg diameter | 2 mm |
Dimensions
Cable Weight | 4.6 kg/km |
Ordering Information
Units per delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection