FK12-000201G1Z09ZZ001.5M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm Basic Fiber Optic Pigtail Kits, LSZH, 900 µm
General Specifications
| Product Number | FK12-000201G1Z09ZZ001.5M |
| Flame rating | LSZH/FRNC |
| Fibre category | Single-mode (OS2) |
| Environment | Indoor |
| Application | Fiber to the Premises (FTTP), In-Building Network (IBN), Local Area Network (LAN), Central Office |
Standards
| Fibre Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Eca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -20 °C to 70 °C |
| Temperature range, operation | -20 °C to 70 °C |
Design
| Fibre count | 1 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Yellow |
| Polarity | Straight-through, TIA-568 type-A |
| Fibres per port | 1 |
Mechanical Characteristics
| Strip length | 1500 mm |
| Nominal outer diameter | 0.9 mm |
| Min. bend radius installation | 20 mm |
| Min. bend radius operation | 10 mm |
Specifications - Connector A
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector type | No connector |
| Boot type | Simplex |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.25 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Blue |
| Connector type | LC UPC simplex |
| Ferrule material | Ceramic |
| Housing colour | Blue |
| Housing material | Composite |
| Boot type | Simplex |
| Reflectance | ≤ -45 dB |
Dimensions
| Length | 1.5 m |
Ordering Information
| Packaging method | Box |
| Units per delivery | 1/1 |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency