FK12-002201G4Z33ZZ001.5M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm LC APC Simplex, Single-mode (OS2), 1.5 m
General Specifications
| Product Number | FK12-002201G4Z33ZZ001.5M |
| Flame rating | LSZH/FRNC |
| Fibre category | Single-mode (OS2) |
| Cable assembly type | Pigtail |
| Environment | Indoor |
| Application | Fiber to the Premises (FTTP), In-Building Network (IBN), Local Area Network (LAN), Central Office |
| Cable Type | Tight-buffered |
| Packaging | Box |
Standards
| Fibre Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Eca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -10 °C to 60 °C |
Design
| Fibre count | 1 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Yellow |
| Polarity | Straight-through, TIA-568 type-A |
| Fibre Type | Single-mode |
| Fibre colouring | Yellow |
| Fibres per port | 1 |
Mechanical Characteristics
| Strip length | 150 mm |
| Tensile strength | 5 N |
| Nominal outer diameter | 900 µm |
| Min. bend radius installation | 15 mm |
| Min. bend radius operation | 7.5 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 25 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Specifications - Connector A
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector type | No connector |
| Boot type | Simplex |
Specifications - Connector B
| Polish | APC |
| Insertion loss, max. | 0.25 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Green |
| Connector type | LC APC simplex |
| Ferrule material | Ceramic |
| Housing colour | Green |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -60 dB |
Dimensions
| Length | 1.5 m |
| Weight | 32 g |
Ordering Information
| Packaging method | Box |
| Units per delivery | 1/1 |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency