

C424201JP5F0000P100M
Outdoor Pixian Drop Cable Assembly G.657.A2 ECAM Connect - ECAM Connect, 100 m
General Specifications
Product Number | C424201JP5F0000P100M |
Flame rating | LSZH/FRNC |
Fibre category | G.657.A2 (OS2) |
Product category | Drop Assembly |
Cable assembly type | Pixian Drop Cable Assembly |
Environment | Outdoor |
Application | Aerial, Facades, Pole, Duct, Fiber to the Premises (FTTP) |
Cable Type | Pixian cable |
Packaging | Cardboard box |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -10 °C to 50 °C |
Temperature range, operation | -30 °C to 70 °C |
Temperature range, storage | -30 °C to 70 °C |
Design
Fibre count | 1 |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Black |
Polarity | Straight-through, TIA-568 type-A |
Fibre Type | Single-mode |
Mechanical Characteristics
Nominal outer diameter | 2 mm |
Max. tensile strength, short-term | 600 N |
Crush resistance | 2200 N/10 cm |
Min. bend radius installation | 20 mm |
Min. bend radius operation | 10 mm |
Specifications - Connector A
Polish | APC |
Insertion loss, max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Connector type | ECAM Connect |
Boot type | Individual |
Reflectance | < -60 dB |
Specifications - Connector B
Reflectance, typical | < -65 dB |
Polish | APC |
Insertion loss, max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Connector type | ECAM Connect |
Ferrule material | Ceramic |
Boot type | Individual |
Dimensions
Length | 100 m |
Ordering Information
Units per delivery | 1/1 |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance