
KIT12-000201G4Z31AA002M
Professional Fibre Optic Pigtail Kit 12 pcs Pigtail LC connectors, 900 µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 2 m
General Specifications
Product Number | KIT12-000201G4Z31AA002M |
EAN Code | 4056418205540 |
Flame rating | LSZH/FRNC |
Cable assembly type | Single fibre |
Cable Type | Tight-buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Fibre count | 1 |
Outer jacket material | LSZH/FRNC |
Polarity | Universal, TIA-568 type-C |
Mechanical Characteristics
Strip length | 1500 mm |
Optical Characteristics
Fibre code | Z |
Performance option code | 25 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Specifications - Connector A
Reflectance, typical | ≤ -58 dB |
Specifications - Connector B
Polish | UPC |
Insertion loss, max. | 0.3 dB |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot colour | Blue |
Connector type | LC |
Ferrule material | Ceramic |
Housing colour | Blue |
Housing material | Composite |
Boot type | Individual |
Reflectance | ≤ -45 dB |
Dimensions
Length | 2 m |
Outer diameter | 0.9 mm |
Ordering Information
Packaging method | Cardboard box |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |