

KIT12-003901K4Z43AA002M
Professional Fibre Optic Pigtail Kit 12 pcs Pigtail SC connectors, 900 µm LSZH TB3, 62.5 µm multimode (OM1), 2 m
General Specifications
Product Number | KIT12-003901K4Z43AA002M |
Flame rating | LSZH/FRNC |
Fibre category | 62.5 µm MM (OM1) |
Cable assembly type | Single fibre |
Cable Type | Tight-buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-3 |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Fibre count | 1 |
Outer jacket material | LSZH/FRNC |
Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
Mechanical Characteristics
Strip length | 100 mm |
Min. bend radius installation | 30 mm |
Optical Characteristics
Fibre code | K |
Performance option code | 08 |
Fibre category | OM1 |
Fibre Type | Multimode |
Fibre name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.1 dB/km / 0.8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | ISO/IEC 11801 |
Fibre core diameter | 62.5 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 300 m / 550 m |
Serial 10 gigabit ethernet | 33 m / - |
Specifications - Connector B
Polish | PC |
Insertion loss, max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Boot colour | Beige |
Connector type | SC |
Ferrule material | Ceramic |
Housing colour | Beige |
Housing material | Composite |
Boot type | Individual |
Dimensions
Length | 2 m |
Outer diameter | 0.9 mm |
Ordering Information
Packaging method | Cardboard box |
Units per delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |