

KIT12-003901Q4Z83AA002M
Professional Fibre Optic Pigtail Kit 12 pcs Pigtail SC connectors, 900 µm LSZH TB3, 50 µm multimode (OM4), 2 m
General Specifications
Product Number | KIT12-003901Q4Z83AA002M |
EAN Code | 4042673997740 |
Flame rating | LSZH/FRNC |
Fibre category | 50 µm MM (OM4) |
Cable assembly type | Single fibre |
Cable Type | Tight-buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Fibre count | 1 |
Outer jacket material | LSZH/FRNC |
Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
Mechanical Characteristics
Strip length | 100 mm |
Optical Characteristics
Fibre code | T |
Performance option code | 98 |
Fibre category | OM4 |
Fibre Type | Multimode |
Fibre name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | IEC 60793-2-10 |
Fibre core diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 1000 m / 600 m |
Serial 10 gigabit ethernet | 550 m / - |
Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector B
Polish | PC |
Insertion loss, max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Boot colour | Turquoise |
Connector type | SC |
Ferrule material | Ceramic |
Housing colour | Black |
Housing material | Composite |
Boot type | Individual |
Reflectance | ≤ -40 dB |
Dimensions
Length | 2 m |
Outer diameter | 0.9 mm |
Ordering Information
Packaging method | Cardboard box |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |