00D101JBRAB240M-GB-M
Round Breakable Drop Cable Assembly Pigtail to Pushlok®, with cable stopper, 240 m
You might also be interested in
General Specifications
| Product Number | 00D101JBRAB240M-GB-M |
| Fiber Category | ClearCurve® LBL |
| Cable Assembly Type | Drop Assemblies |
| Environment | Outdoor |
| Application | Fiber to the Premises |
| Assembly Insertion Loss | ≤ 0.3 dB |
| Connector Assembly Type | SC APC to Pigtail |
| Compatibility | Pushlok |
| Brand | Evolv® |
| Installation Methods | Aerial, Underground, Duct, Drop |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature Range, Operation | -20 °C to 60 °C |
| Temperature Range, Storage | -20 °C to 85 °C |
Design
| Fiber Count | 1 |
| Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
| Outer Jacket Color | Black |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 5 mm ± 0.1mm |
| Max. Tensile Strength, Short-Term | 400 N |
| Crush Resistance | 1350 N |
| Min. Bend Radius Installation | 60 mm |
| Cold Mate/Demate | -40 °C |
| Maximum Tensile Breaking Load | 1350 < F < 2000 N |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
| Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
| Connector Type | No connector |
Specifications - Connector B
| Insertion Loss, Max. | 0.3 dB |
| Connector Type | SC APC Pushlok® |
| Housing Color | Black |
| Housing Material | Plastic |
Dimensions
| Length | 240 m |
Ordering Information
| Packaging Method | Mini Bulk |
| Package Contents | Cable assembly with cable stopper and Pushlok® to OptiTap® converter kit |
Uses Corning ClearCurve® LBL® Fiber
ClearCurve® LBL® fiber exceeds recommendation ITU-T G.657.A2/B2 and remains compatible and fully compliant with recommendation ITU-T G.652.D
Pushlok® Technology
Leading technology for FTTx installations
FastAccess® Technology
Saves installation time and reduces complexity
Small profile and reduced bend-radius
Suitable for congested duct installations
Installation Environment
Aerial cable that can be exposed at least to permanent wind up to 97km/h on 60m spans. Suitable for duct, direct buried and aerial applications.