

00D101JBRAB270M-GB-MA
Round Breakable Drop Cable Assembly Pushlok® to Pigtail, with cable stopper and Pushlok® to Optitap converter kit, 270 m
You might also be interested in
Part #
001JBR-D2825A20
General Specifications
Product Number | 00D101JBRAB270M-GB-MA |
Fibre category | ClearCurve® LBL |
Cable assembly type | Drop Assemblies |
Environment | Outdoor |
Application | FTTH, Aerial, Underground, Duct, Drop |
Assembly Insertion Loss | ≤ 0.3 dB |
Connector Assembly Type | SC APC to Pigtail |
Compatibility | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -10 °C to 60 °C |
Temperature range, operation | -20 °C to 60 °C |
Temperature range, storage | -20 °C to 85 °C |
Design
Fibre count | 1 |
Outer jacket material | Linear Low Density Polyethylene (LLDPE) |
Outer jacket colour | Black |
Mechanical Characteristics
Nominal outer diameter | 5 mm ± 0.1mm |
Max. tensile strength, short-term | 400 N |
Crush resistance | 1350 N |
Min. bend radius installation | 60 mm |
Cold mate/demate | -40 °C |
Maximum Tensile Breaking Load | 1350 < F < 2000 N |
Optical Characteristics
Fibre code | J |
Performance option code | 22 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | ClearCurve® LBL |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fibre Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.2 ps/√km |
Parallel optics 40 gigabit ethernet | 150 m / - |
Specifications - Connector A
Insertion loss, max. | 0.3 dB |
Connector type | SC APC Pushlok® |
Housing colour | Black |
Housing material | Plastic |
Dimensions
Length | 270 m |
Ordering Information
Package contents | Cable assembly with cable stopper and factory-fitted Pushlok® to OptiTap® converter kit |
Packaging method | Mini Bulk |
Uses Corning ClearCurve® LBL® Fibre
ClearCurve® LBL® fibre exceeds recommendation ITU-T G.657.A2/B2 and remains compatible and fully compliant with recommendation ITU-T G.652.D
Pushlok® Technology
Leading technology for FTTx installations
FastAccess™ Technology
Saves installation time and reduces complexity
Small profile and reduced bend-radius
Suitable for congested duct installations
Installation Environment
Aerial cable that can be exposed at least to permanent wind up to 97km/h on 60m spans. Suitable for duct, direct buried and aerial applications.