002ZTF-D1035M20
ActiFi® Composite Cable Loose Tube, Outdoor, 2 F, 2 Cu Conductor, 16AWG
General Specifications
| Product Number | 002ZTF-D1035M20 |
| Installation Methods | Duct |
| Cable type | Loose tube |
| Environment | Outdoor |
| Fibre category | SMF-28® Ultra |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC) Article 800 |
| Design And Test Criteria | ICEA S-120-742, UL 13, 300 VAC, 80 C, ICEA S-83-596 |
Environmental Conditions
| Temperature range, installation | 0 °C to 60 °C |
| Temperature range, operation | -40 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Central element | Yarn |
| Fibre count | 2 |
| Number of ripcords | 1 |
| Outer jacket colour | Black |
| Buffer tube colour | White |
| Buffer tube diameter | 2 mm |
| Conductor | AWG 16 |
| Number of active tubes | 1 |
| Number of conductors | 2 |
| Number of tube positions | 1 |
| Fibre colouring | Blue, orange |
| Fibres per tube | 2 |
Mechanical Specifications
| Max. tensile strength, long-term | 133 N |
| Min. bend radius installation | 91 mm |
| Min. bend radius operation | 60.96 mm |
| Nominal outer diameter | 6.1 mm |
Dimensions
| Cable Weight | 210 kg/km |
2-in-1 composite cable design
One cable meets power and signal needs
Mutual capacitance between adjacent conductors
<50 pF/ft
Individual fibers
Easily accessible for termination
16 AWG copper conductor
Power transmission with flexibility in design
Conductor color code
Closely follows Telcordia fiber color code
2 fiber SMF-28® Ultra fibers
Reliable performance in challenging routes