024TEU-93188ADC
FREEDM™ Gel-filled Central Tube Dielectric Armour Indoor/Outdoor Cable, U-DQ(ZN)BH 24F MMF ClearCurve® OM3 CT 2.1, B2ca-s1a,d0,a1, DIN VDE
General Specifications
| Product Number | 024TEU-93188ADC |
| Cable type | Central Tube |
| Environment | Indoor/Outdoor |
| Product type | Dielectric armour |
| Fibre category | 50 µm MM (OM3) |
| Flame rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | B2ca, s1a, d0, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low Smoke to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -30 °C to 70 °C |
| Temperature range, storage | -30 °C to 70 °C |
Cable Design
| Tube Filling Type | Gel-filled |
| Cable marking | Metre - Handset - CE 23 EN 50575 B2ca-s1a,d0,a1 - Sinus - CORNING - Fibre Optic Cable - Year - U-DQ(ZN)BH 24 ClearCurve® Multimode OM3 CT 2.1 - G.651.1 - LSZH(TM)/FRNC |
| Fibre count | 24 |
| Number of ripcords | 1 |
| Buffer tube colour coding, layer 1 | Green |
| Outer jacket colour | Black |
| Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer jacket nominal thickness | 1.2 mm |
| Number of active tubes | 1 |
| Strength members | Glass yarn armouring |
| Cable marking colour | White |
| Fibre colouring | 1-12: red, green, blue, yellow, white, slate, brown, violet, aqua, black, orange, pink - 13-24 (all with one blank ring mark) red, green, blue, yellow, white, slate, brown, violet, aqua, natural, orange, pink |
| Colour Code Standards | DIN VDE |
| Inner Tube Diameter | 2.1 mm |
Mechanical Specifications
| Crush resistance | 1000 N/10 cm |
| Max. tensile strength for installation | 1500 N |
| Min. bend radius installation | 114 mm |
| Min. bend radius operation | 57 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 88 |
| Fibre category | OM3 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 750 m / 600 m |
| Serial 10 gigabit ethernet | 300 m / - |
| Minimum effective modal bandwidth (EMB) | 2000 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 1500 MHz*km / 500 MHz*km |
Dimensions
| Outer diameter | 5.7 mm |
| Cable Weight | 42.5 kg/km |
| Max. cable length per reel/drum | 6000 m |
All-dielectric cable construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
UV- and microbe-resistant
Can be installed in ducts or conduits
Laminated glass yarns
For improved rodent resistance
Fibres colour coding to Telcordia-Bellcore
Easy identification of the individual fibres
Silicon-free outer jacket
Cable jacket is free of components harmful to paint structures
Flame retardant
LSZH/FRNC
Meets industry standard waterblocking requirements for outdoor cable