012TPU-T3F98DDH
FREEDM™ Gel-free Loose Tube Dielectric Armour Indoor/Outdoor Cable Gen 2, U-BQ(ZN)BH 1x12 MMF ClearCurve® OM4 LT 2.0, Cca-s1b, d1, a1, DIN VDE
General Specifications
| Product Number | 012TPU-T3F98DDH |
| Cable type | Loose tube |
| Environment | Indoor/Outdoor |
| Product type | Dielectric |
| Fibre category | 50 µm MM (OM4) |
| Flame rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-BQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca-s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low Smoke to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | -5 °C to 60 °C |
| Temperature range, operation | -40 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Cable marking | Metre - Handset - CPR Data - Sine - CORNING - Fibre Optic Cable - Year - Cable Description - LSZH(TM)/FRNC |
| Central element | Dielectric with FRNC/LSZH coating |
| Fibre count | 12 |
| Outer jacket colour | Black |
| Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer jacket nominal thickness | 1.4 mm |
| Buffer tube diameter | 1.95 mm |
| Number of active tubes | 1 |
| Number of filling elements | 5 |
| Number of tube positions | 6 |
| Tape | Waterblocking tape and yarns |
| Cable marking method | Inkjet printing |
| Cable marking colour | White |
| Fibre colouring | Red, green, blue, yellow, white, grey, brown, violet, turquoise, black, orange, pink |
| Fibres per tube | 12 |
| Colour Code Standards | DIN VDE |
Mechanical Specifications
| Crush resistance | 2200 N/10 cm |
| Max. tensile strength for installation | 3000 N |
| Min. bend radius installation | 190 mm |
| Min. bend radius operation | 190 mm |
| Nominal outer diameter | 9.5 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 105 kg/km |
| Max. cable length per reel/drum | 6000 m |