048ZPU-T3120A2G
Loose Tube Circuit Integrity Indoor/Outdoor Cable, U-DQ(ZN)BH 4x12 SMF-28® Ultra G.652.D & G.657.A1 LT 2.0, Cca-s2, d1, a1
General Specifications
| Product Number | 048ZPU-T3120A2G |
| Installation Methods | Duct, Horizontal, Riser |
| Cable type | Loose tube |
| Environment | Indoor/Outdoor |
| Product type | Dielectric armour |
| Fibre category | SMF-28® Ultra |
| Flame rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s2, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low Smoke to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
| Circuit integrity | IEC 60331-25 (90 min @ 750 °C) |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -30 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Cable marking | Metre - Handset - CE 22 EN 50575 Cca-s2, d1, a1 - Sine - CORNING - Fiber Optic Cable - Year - U-DQ(ZN)BH 4x12 SMF-28® Ultra LT 2.0 - LSZH(TM)/FRNC |
| Central element | Dielectric |
| Fibre count | 48 |
| Number of ripcords | 1 |
| Outer jacket colour | Black |
| Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer jacket nominal thickness | 1.95 mm |
| Buffer tube colour | Blue, orange, green, brown |
| Buffer tube diameter | 1.95 mm |
| Central element diameter | 6.1 mm |
| Number of active tubes | 4 |
| Number of filling elements | 2 |
| Number of glass yarns filling elements | 6 |
| Number of tube positions | 6 |
| Tape | Mica tape |
| Tensile strength elements and/or armouring | Laminated swelling glass yarn armour |
| Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
| Fibres per tube | 12 |
| Colour Code Standards | Telcordia |
Mechanical Specifications
| Crush resistance | 2000 N/10 cm |
| Max. tensile strength for installation | 5000 N |
| Min. bend radius installation | 325 mm |
| Min. bend radius operation | 200 mm |
| Nominal outer diameter | 16.2 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 20 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 270 kg/km |
| Max. cable length per reel/drum | 6000 m |
Circuit integrity technology
Tunnel and secured areas applications
All-dielectric cable construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry core
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
For improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibres from installation and environmental rigors and facilitates mid-span access
Flame retardant
LSZH/FRNC