

004KPU-43108A2G
Loose Tube Circuit Integrity Indoor/Outdoor Cable 1x4 G62.5 MMF InfiniCor® OM1 LT 2.0, Cca-s2, d1, a1
General Specifications
Product Number | 004KPU-43108A2G |
EAN Code | 4042673317029 |
Cable type | Loose tube |
Environment | Indoor/Outdoor |
Product type | Dielectric armour |
Fibre category | 62.5 µm MM (OM1) |
Flame rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
Application | Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Cca, s2, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-22 Method F5B |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low Smoke to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Circuit integrity | IEC 60331-25 (90 min @ 750 °C) |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -30 °C to 70 °C |
Temperature range, storage | -40 °C to 70 °C |
Cable Design
Cable marking | Metre - Handset - CE 17 EN 50575 Cca, s1b, d1, a1 - Sine - CORNING - Fiber Optic Cable - Year - U-DQ(ZN)BH 4 OM1 LT 2.0 LSZH(TM)/FRNC |
Central element | Dielectric |
Fibre count | 4 |
Number of ripcords | 1 |
Outer jacket colour | Black |
Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer jacket nominal thickness | 1.95 mm |
Buffer tube colour | Blue |
Buffer tube diameter | 1.95 mm |
Central element diameter | 6.1 mm |
Number of active tubes | 1 |
Number of filling elements | 5 |
Number of glass yarns filling elements | 6 |
Number of tube positions | 6 |
Tape | Mica tape |
Tensile strength elements and/or armouring | Laminated swelling glass yarn armour |
Fibre colouring | Blue, orange, green, brown |
Fibres per tube | 4 |
Colour Code Standards | Telcordia |
Mechanical Specifications
Crush resistance | 2000 N/10 cm |
Max. tensile strength for installation | 5000 N |
Min. bend radius installation | 325 mm |
Min. bend radius operation | 245 mm |
Nominal outer diameter | 16.2 mm |
Optical Characteristics
Fibre code | K |
Performance option code | 08 |
Fibre category | OM1 |
Fibre Type | Multimode |
Fibre name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.1 dB/km / 0.8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | ISO/IEC 11801 |
Fibre core diameter | 62.5 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 300 m / 550 m |
Serial 10 gigabit ethernet | 33 m / - |
Minimum effective modal bandwidth (EMB) | - |
Min. overfilled launch (OFL) bandwidth | 200 MHz*km / 600 MHz*km |
Dimensions
Cable Weight | 274 kg/km |
Max. cable length per reel/drum | 4000 m |
Circuit integrity technology
Tunnel and secured areas applications
All-dielectric cable construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry core
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
For improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibres from installation and environmental rigors and facilitates mid-span access
Flame retardant
LSZH/FRNC