004TPU-43138A2G
Loose Tube Circuit Integrity Indoor/Outdoor Cable, U-DQ(ZN)BH 1x4 ClearCurve® Multimode OM2 G.651.1 LT 2.0, Cca-s2, d1, a1
General Specifications
| Product Number | 004TPU-43138A2G |
| Installation Methods | Duct, Horizontal, Riser |
| Cable type | Loose tube |
| Environment | Indoor/Outdoor |
| Product type | Dielectric armour |
| Fibre category | 50 µm MM (OM2) |
| Flame rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s2, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low Smoke to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
| Circuit integrity | IEC 60331-25 (90 min @ 750 °C) |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -30 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Cable marking | Metre - Handset - CE 22 EN 50575 Cca-s2, d1, a1 - Sine - CORNING - Fiber Optic Cable - Year - U-DQ(ZN)BH 4 OM2CC LT 2.0 - LSZH(TM)/FRNC |
| Central element | Dielectric |
| Fibre count | 4 |
| Number of ripcords | 1 |
| Outer jacket colour | Black |
| Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer jacket nominal thickness | 1.95 mm |
| Buffer tube colour | Blue |
| Buffer tube diameter | 1.95 mm |
| Central element diameter | 6.1 mm |
| Number of active tubes | 1 |
| Number of filling elements | 5 |
| Number of glass yarns filling elements | 6 |
| Number of tube positions | 6 |
| Tape | Mica tape |
| Tensile strength elements and/or armouring | Laminated swelling glass yarn armour |
| Fibre colouring | Blue, orange, green, brown |
| Fibres per tube | 4 |
| Colour Code Standards | Telcordia |
Mechanical Specifications
| Crush resistance | 2000 N/10 cm |
| Max. tensile strength for installation | 5000 N |
| Min. bend radius installation | 325 mm |
| Min. bend radius operation | 200 mm |
| Nominal outer diameter | 16.2 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 38 |
| Fibre category | OM2 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM2) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 750 m / 600 m |
| Serial 10 gigabit ethernet | 150 m / - |
| Minimum effective modal bandwidth (EMB) | 950 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 270 kg/km |
| Max. cable length per reel/drum | 4000 m |
Circuit integrity technology
Tunnel and secured areas applications
All-dielectric cable construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry core
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
For improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibres from installation and environmental rigors and facilitates mid-span access
Flame retardant
LSZH/FRNC