008UBR-D3122ADE
Multifunctional Round Drop Cable A-DQ(ZN)2Y 1x8 ClearCurve® ZBL, DIN VDE
You might also be interested in
General Specifications
| Product Number | 008UBR-D3122ADE |
| Installation Methods | Aerial, Direct Buried, Duct, Drop |
| Environment | Outdoor |
| Product type | Dielectric |
| Fibre category | ClearCurve® ZBL |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
| Cable geometry | Round |
Standards
| Reaction to Fire | Fca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -40 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Cable marking | Metre - Handset - Sine - CORNING - FOC - Year - A-DQ(ZN)2Y 8 ClearCurve® ZBL G.652.D & G.657.B3 |
| Fibre count | 8 |
| Outer jacket colour | Black |
| Outer jacket material | Polyethylene (PE) |
| Outer jacket nominal thickness | 0.9 mm |
| Buffer tube colour | White |
| Buffer tube diameter | 1.95 mm |
| Number of active tubes | 1 |
| Cable marking method | Laser printing |
| Cable marking colour | White |
| Fibre colouring | Red, green, blue, yellow, white, grey, brown, violet |
| Fibres per tube | 8 |
| Colour Code Standards | DIN VDE |
Mechanical Specifications
| Crush resistance | 1000 N/10 cm |
| Max. tensile strength for installation | 1300 N |
| Min. bend radius installation | 96 mm |
| Min. bend radius operation | 48 mm |
| Nominal outer diameter | 4.8 mm |
Optical Characteristics
| Fibre code | U |
| Performance option code | 22 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | ClearCurve® ZBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Outer diameter | 4.8 mm |
| Cable Weight | 20 kg/km |
Ordering Information
| Maximum delivery length | 8000 m |
Multifibre Round Drop Design
Compact and flexible design, allowing for easy installation and handling in various deployment scenarios
Gel-filled tube
Gel serves as a protective and moisture-resistant material to safeguard and mechanical stability the optical fibers within the tube
Laminated swelling glass yarn
Improved rodent resistance and longitudinal water protection
Aramid strength membre
Mechanical durability and protection due to its exceptional strength and resistance to stretching
Easier jacket stripping
Two ripcords provide a convenient and efficient way to access and strip the cable's outer jacket, simplifying installation and maintenance processes
Polyethylene jacket
Rugged, durable and easy to strip while providing superior protection against UV radiation, fungus, abrasion and other environmental factors