text.skipToContent text.skipToNavigation

ADP-KDLC-CCARF-CLX

Fibre Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), turquoise

Livraison normale en 14 jour(s) Délais de livraison à reception de la commande.
Spécifications générales
Référence du produit ADP-KDLC-CCARF-CLX
Code EAN 4056418146171
Mounting Type Reduced flanged 
Spécifications générales
Référence du produit ADP-KDLC-CCARF-CLX
Code EAN 4056418146171
Fibre category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product type Fibre Optic Adapters
Corning logo Yes
Keyed (security) Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-10
Design - Adapter
Adapter housing colour Turquoise
Adapter housing material Composite
Adapter style Keyed-Non Keyed
Adapter type LC duplex
Insert material Ceramic
Ordering Information
Packaging Bulk Pack
Units per delivery 50/1