


DE620002670
IDC Termination Tool SID Standard
General Specifications
Product Number | DE620002670 |
Legacy Part Number | 79397-512 00 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing material | PC ABS |
Colour | Red |
Wire Conductor+Insulation diameter max. | 1.6 mm |
Mechanical Specifications
Solid Wire Diameter | 0.4 mm to 0.8 mm |
Dimensions
Weight | 110 g |
Ordering Information
Units per delivery | 1/1 |
Flexible use for different systems
Long life-cycle
Replacement blades for SOR OC SI-S and SOR OC PKSI-S
Always sharp blades ensuring consistent termination quality
Shunting hook integrated in handle