001JBR-D2825A20
Round Breakable Drop Cable with FastAccess™ Technology A-DQ(ZM)2Y 1E9 G.657.A2 250
You might also be interested in
General Specifications
| Product Number | 001JBR-D2825A20 |
| Installation Methods | Aerial, Drop, Duct |
| Cable type | Tight-buffered |
| Environment | Outdoor |
| Product type | Dielectric |
| Fibre category | ClearCurve® LBL |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZM)2Y |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature range, operation | -20 °C to 60 °C |
| Temperature range, storage | -20 °C to 85 °C |
Cable Design
| Cable marking | Meter - Handset - Sine - CORNING - FOC - Year - A-DQ(ZM)2Y 1ClearCurve® LBL G.652.D & G.657.A2/B2 |
| Fibre count | 1 |
| Buffer tube colour | Natural |
| Buffer tube diameter | 0.9 mm |
| Outer jacket colour | Black |
| Outer jacket material | Polyethylene (PE) |
| Fibre colouring | Natural |
| Cable marking method | Laser printing |
| Cable marking colour | White |
Mechanical Specifications
| Crush resistance | 2000 N/10 cm |
| Max. tensile strength for installation | 410 N |
| Min. bend radius operation | 60 mm |
| Nominal outer diameter | 5 mm |
Optical Characteristics
| Fibre code | J |
| Performance option code | 25 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | ClearCurve® LBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fibre Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.2 ps/√km |
| Parallel optics 40 gigabit ethernet | 150 m / - |
Dimensions
| Cable Weight | 18.4 kg/km |
FastAccess technology
Saves time and reduces complexity
No special tools
Ease of use
Backwards compatible
Enables fast connectorization and splicing
Dielectric
Eliminates bonding and grounding requirements
Compact, robust design
Improves ease of handling and installation