

XF500005954
Terminierungsmodule Serie MX2000 Anschlussmodul C249807A | ohne Gasableiter | ohne Testvorrichtung | 10 kA
You might also be interested in
General Specifications
Product Number | XF500005954 |
Mounting Type | Snap-On IEC 715 25 mm and DIN 35 mm Profiles |
Legacy Part Number | C249807A |
Single Pair Configuration | Yes |
Disconnection | Yes |
Normes
RoHS | Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Water Immersion Test | 48 V / 96 h |
Flammability in line with | UL 94 V-0 |
Design
Color | Clear Plastic and Gray |
Module Type | 710 |
Contact material | Phosphor bronze |
Contact Plating | Tin |
Screw Type | Round |
Mechanical Characteristics - Drop Wire Side
Wire re-terminations | Yes |
Mechanical Specifications
Contact material | Phosphor bronze |
Contact Plating | Tin |
Mechanical Characteristics - Cable Side
Wire re-terminations | Yes |
Electrical Characteristics
Dielectric Strength | 10 kV @ 1.2/50 µs 50 Hz |
Impulse Discharge Current | 10 kA (wave 8/20 μs) |
Leading Through Resistance | < 15 mΩ |
Insulation Resistance @ 100 V DC | < 1 GΩ |
Type of Protection | Upgradable |
Replaceable Surge Arrestor | Yes |
Dimensions
Hauteur | 362 mm |
Largeur | 20 mm |
Drop wire side IDC connection
Enable tight connection with any size wire 18 - 26 AWG (>24 / 0,2 - 1 / 0,5 7 / 0 / 2, 30 / 0,1)
No wire stripping
Improves productivity and lessens risk of wire damage
Snaps onto IEC 715 25-mm and 35-mm DIN rails
Provides flexibility
Four access ports for testing
Suitable for testing both directions
Totally sealed connections
Provides maximum environmental protection
Can be added a pair at a time
Provides first cost savings