E797902QNZ16001.5M
EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca ClearCurve® OM4, Multimode LC UPC Uniboot to LC UPC Uniboot, 1.5 m
General Specifications
| Product Number | E797902QNZ16001.5M |
| Flame rating | LSZH/FRNC |
| Fibre category | 50 µm MM (OM4) |
| Product category | Patch Cord |
| Cable assembly type | Patch cords |
| Environment | Indoor |
| Application | Data Centre |
| Cable Type | Uniboot |
| Brand | EDGE™ |
Standards
| Fibre Standards | IEC 60793-2-10 A1-OM4 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature range, operation | -10 °C to 60 °C |
| Temperature range, storage | -10 °C to 60 °C |
Design
| Fibre count | 2 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Turquoise |
| Polarity | Crossed, TIA-568 Type-B |
Mechanical Characteristics
| Tensile strength | 150 N |
| Nominal outer diameter | 1.6 mm |
| Crush resistance | 300 N/10 cm |
| Min. bend radius installation | 15 mm |
| Min. bend radius operation | 7.5 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion loss, max. | 0.15 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Turquoise |
| Connector type | LC UPC uniboot |
| Ferrule material | Ceramic |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Uniboot |
| Reflectance | ≤ -40 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.15 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Turquoise |
| Connector type | LC UPC uniboot |
| Ferrule material | Ceramic |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Uniboot |
| Reflectance | ≤ -40 dB |
Dimensions
| Length | 1.5 m |
Ordering Information
| Packaging method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per delivery | 1/1 |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance