EMMNM02QNZ16001M
EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca Corning® ClearCurve® OM4, Multimode, MDC UPC to SN UPC, 1 m
General Specifications
| Product Number | EMMNM02QNZ16001M |
| Flame rating | LSZH/FRNC |
| Fibre category | 50 µm MM (OM4) |
| Cable assembly type | Two fibre |
| Environment | Indoor |
| Application | Data Centre |
| Brand | EDGE™ |
Standards
| Fibre Standards | IEC 60793-2-10 A1-OM4 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature range, operation | -10 °C to 60 °C |
| Temperature range, storage | -10 °C to 60 °C |
Design
| Fibre count | 2 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Turquoise |
| Polarity | Crossed, TIA-568 Type-B |
| Tensile strength | 50 N |
| Fibre Type | Multimode |
| Fibres per port | 4 |
Mechanical Characteristics
| Minimum bend radius | 10 mm |
| Nominal outer diameter | 1.6 mm |
| Max. tensile strength, short-term | 60 N |
| Max. tensile strength, long-term | 30 N |
| Max. tensile strength for installation | 50 N |
| Crush resistance | 100 N/10 cm |
| Min. bend radius installation | 15 mm |
| Min. bend radius operation | 7.5 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion loss, max. | 0.15 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot colour | Black |
| Connector type | MDC UPC senior |
| Ferrule material | Ceramic |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Duplex |
| Reflectance | ≤ -40 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.15 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot colour | White |
| Connector type | SN UPC |
| Ferrule material | Ceramic |
| Housing colour | Blue |
| Housing material | Composite |
| Boot type | Duplex |
| Reflectance | ≤ -40 dB |
Dimensions
| Length | 1 m |
| Outer diameter | 1.6 mm |
Ordering Information
| Packaging method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per delivery | 1/1 |
Procesos de fabricación de última generación
La tecnología avanzada da como resultado una consistencia y calidad del producto insuperables
Operación global
Mitiga las barreras comerciales o las interrupciones en el suministro
Opciones de diseño flexibles
Selección de materiales para elementos de resistencia y propiedades de la fibra para diversos requisitos de aplicación
Pruebas de Rendimiento Superior
Cada terminación se prueba para asegurar los más altos de rendimiento de la red