J939312QEZ-NA003M
12-Fiber MTP® PRO Jumper 50 µm multimode (OM4), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
También le puede interesar
Especificaciones generales
| Número del producto | J939312QEZ-NA003M |
| Flame rating | LSZH/FRNC |
| Fibre category | 50 µm MM (OM4) |
| Cable Type | Interconnect |
| Pulling grip | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -10 °C a 60 °C |
Design
| Fibre count | 12 |
| Outer jacket material | LSZH/FRNC |
| Polarity | Classic |
| Fibre Type | Multimode |
Mechanical Characteristics
| Nominal outer diameter | 2 mm |
| Max. tensile strength for installation | 200 N |
| Min. bend radius installation | 30 mm |
| Min. bend radius operation | 10 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Reflectance, typical | < -20 dB |
| Polish | PC |
| Insertion loss, max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Keyed (security) | No |
| Boot colour | Turquoise |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Housing colour | Black |
| Housing material | Composite |
| Boot type | Individual |
Specifications - Connector B
| Reflectance, typical | < -20 dB |
| Polish | PC |
| Insertion loss, max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot colour | Turquoise |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Housing colour | Black |
| Housing material | Composite |
| Boot type | Individual |
Pulling grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 3 m |
| Cable Weight | 10 kg/km |
Ordering Information
| Units per delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection