CXL-CAB2F2221PGBANC
Centrix® XL Cabinet System Dual 2200x2100x300 mm, side-by-side, entries on both sides, side walls and rear wall, door with plexiglass window (triangular), assembled, no bottom channel, cross connect
| Product Number | CXL-CAB2F2221PGBANC |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Fiber to the Premises (FTTP) |
| Pre-terminated | No |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Number of Doors | 3 |
| Cable Entry Direction | Left, Right |
| Height | 2200 mm |
| Width | 2100 mm |
| Depth | 300 mm |
| Units per delivery | 1/1 |
Manageable High-Density
Provides up to 18,300 ports/m² (5760 LC ports per single frame) in full front access, enables efficient use of space in congested spaces while ensuring best organization of and access to single ports
Scalable Architecture
Modular 19’’ housings with cassettes, handling splice, patch, stubbed, pre-terminated, and passive optical devices (xWDM and splitters) options, offer flexibility and easy expansion
Advanced Patch Cord Management
Gravity loops with 4-meter patch cords, 10 jumper management hubs, and bottom channels ensure clean and efficient routing, helping to avoid cable clutter at overhead channels
Enhanced Security
Full protection against unauthorized access, with feeder cable entry from both top and bottom for flexible installation options