POC-2209NNLI-2A144B3CB
Centrix® XL Cabinet System Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, interconnect, bottom channel
General Specifications
| Product Number | POC-2209NNLI-2A144B3CB |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Fiber to the Premises (FTTP) |
| Pre-terminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice protectors type | Crimp |
| Number of ports | 5760 |
Dimensions
| Height | 2200 mm |
| Width | 900 mm |
| Depth | 300 mm |
Ordering Information
| Height Unit | 40 U |
| Units per delivery | 1/1 |
Quick installation feature for Centrix housings
Reduced installation time and labour
Full protection with long doors and side walls available
Enhanced security and fibre protection
Version with bottom channel available
Flexible feeder routing from below
Cable entry on left, right, or both sides (splice version, no hubs section)
Adapts to different feeder directions and layouts