CXLCPP36-3C-2RHT30
Centrix® XL Splice Cassette 36-SC UPC adapters and 36-SC UPC single fibre pigtails (OS2), Telcordia, pack of 3, HS
General Specifications
| Product Number | CXLCPP36-3C-2RHT30 |
| Product type | Splice cassettes |
| Fibre category | Single-mode (OS2) |
| Cable type | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Fibre count | 36 |
| Polish | UPC |
| Pigtail type | 900 µm |
| Product family | Centrix |
| Splice protectors type | Heat shrink |
| Number of ports | 36 |
| Colour Code Standards | Telcordia |
Design - Adapter
| Adapter housing colour | Blue |
| Adapter type | SC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Connector Specs
| Connector type | SC |
Dimensions
| Weight | 2.4 kg |
Ordering Information
| Shipping weight | 2.5 kg |
| Units per delivery | 3/1 |