CXLCPP36-6C-2RCV30
Centrix® XL Splice Cassette 36-SC APC adapters and 36-SC APC single fibre pigtails (OS2), VDE, pack of 3, CS
General Specifications
| Product Number | CXLCPP36-6C-2RCV30 |
| Product type | Splice cassettes |
| Fibre category | Single-mode (OS2) |
| Cable type | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Fibre count | 36 |
| Polish | APC |
| Pigtail type | 900 µm |
| Product family | Centrix |
| Splice protectors type | Crimp |
| Number of ports | 36 |
| Colour Code Standards | DIN VDE |
Design - Adapter
| Adapter housing colour | Green |
| Adapter type | SC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -65 dB |
Connector Specs
| Connector type | SC |
Dimensions
| Weight | 2.4 kg |
Ordering Information
| Shipping weight | 2.5 kg |
| Units per delivery | 3/1 |