CXLCPP48-A9-2RHT10
Centrix® XL Splice Cassette 24-LC UPC Duplex adapters and 48-LC UPC single fibre pigtails (OS2), Telcordia, pack of 1, HS
General Specifications
| Product Number | CXLCPP48-A9-2RHT10 |
| Product type | Splice cassettes |
| Fibre category | Single-mode (OS2) |
| Cable type | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Fibre count | 48 |
| Polish | UPC |
| Pigtail type | 900 µm |
| Product family | Centrix |
| Splice protectors type | Heat shrink |
| Number of ports | 48 |
| Colour Code Standards | Telcordia |
Design - Adapter
| Adapter housing colour | Blue |
| Adapter type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -65 dB |
Connector Specs
| Connector type | LC |
Dimensions
| Weight | 0.8 kg |
Ordering Information
| Shipping weight | 0.9 kg |
| Units per delivery | 1/1 |