

A009096GAC0BP020M
Plug & Play™ High-Fibre-Count Indoor/Outdoor Armoured Trunks Straight-through, loose tube, OS2, MTP® to Pigtail, 96 F
General Specifications
Product Number | A009096GAC0BP020M |
Fibre category | SMF-28® Ultra |
Cable assembly type | Multi fibre |
Cable Type | Indoor/Outdoor |
Pulling grip | One side |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -10 °C to 60 °C |
Temperature range, operation | -40 °C to 70 °C |
Temperature range, storage | -40 °C to 70 °C |
Design
Fibre count | 96 |
Outer jacket material | LSZH/FRNC |
Polarity | Straight-through, TIA-568 type-A |
Fibre Type | SMF-28® Ultra |
Mechanical Characteristics
Nominal outer diameter | 24.5 mm |
Max. tensile strength, short-term | 810 N |
Min. bend radius operation | 245 mm |
Weight | 474 kg/km |
Contact coating material | 368 mm |
Optical Characteristics
Fibre code | Z |
Performance option code | 01 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector B
Reflectance, typical | ≤ -65 dB |
Polish | APC |
Insertion loss, max. | 0.75 dB |
Tensile strength jacketed cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot colour | Black |
Connector type | MTP® (non-pinned) |
Ferrule material | Composite |
Housing colour | Green |
Housing material | Composite |
Boot type | Individual |
Furcation - Connector B
Leg colour | Yellow |
Leg diameter | 2 mm |
Leg count | 8 |
Leg Length | 1000 mm |
Pulling grip - Connector A
Grip Outer Diameter | 51 mm |
Dimensions
Length | 20 m |
Cable Weight | 474 kg/km |
Ordering Information
Package contents | 1xU-clip, test report |
Packaging method | Wooden drum |
Units per delivery | 1/1 |
Factory-terminated solutions
Provide consistent quality, ensure system performance, and reduce installation time
MTP® connector meeting ANSI HIPPI-6400, IEC 61754-7 and TIA/EIA-604 (FOCIS)
Higher density, better tray capacity and air flow, fast and easy to deploy
UV- and microbe-resistant, silicon-free and flame retardant cable jacket
No harmful to paint structures, can be installed in conduits
Small diameter high-fibre-count cables
More room for trunk cables and easier routing without preferential bend concerns
Waterproof pulling grips available
Connector protection while pulling trunks through conduits